IESNA:LM-63-2002
[TEST]P951413
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32778
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4507.3 4847.1 5212.1 5578.7 5859.8 6031.9 6136.5 6195.3 6260.2 6335.4
6432.3 6563.7 6741 6950.3 7204.5 7632.6 8279.4 9137.3 10196.7 11521.5
13258 15251.3 17373.5 19303.7 20470.3 19877.9 18692.3 17103.7 15195.1 12920.7
10043.6 7176 4696.6 2730.1 1201.2 371.9 0
4507.3 4865.5 5276.2 5683.2 5983.3 6165.7 6252 6273.3 6287.3 6299.8
6319.8 6362.7 6441.3 6539.8 6702.3 7041.8 7636.9 8499.8 9624 10964.4
12569.8 14418 16550.2 18855.4 21166.6 21780.6 20478.1 18802.1 17042.5 15040.7
12237.7 9224.1 6419.8 3908.1 1826.4 582 0
4507.3 4884 5340.6 5787.5 6106.8 6299.4 6367.4 6351.3 6314.7 6264.2
6207.4 6161.6 6141.7 6129.6 6200.2 6450.9 6994.4 7862.3 9051.2 10407.2
11881.8 13584.9 15727 18406.9 21863.1 23683.3 22263.9 20500.6 18890 17160.8
14431.9 11272.5 8142.8 5086.3 2451.7 792.1 0
4507.3 4910.1 5404.2 5881.4 6216.9 6399.1 6429.8 6352.5 6232.5 6094
5949 5819.3 5720.4 5652.9 5703.4 5999.5 6658.7 7668.9 8965.9 10389.9
11884.7 13500.7 15398.5 17748.1 21045.1 23591.2 22617.2 20666.3 18964 17214.1
14628.9 11554.4 8493.2 5477.7 2784.6 977.9 0
4507.3 4936.2 5468 5975.3 6327.1 6498.3 6492.5 6353.6 6150.3 5923.8
5690.6 5477.2 5299.1 5176.3 5206.9 5548.1 6323 7475.5 8880.5 10372.6
11887.7 13416.3 15070.1 17089.5 20227 23498.8 22970.4 20831.8 19038.2 17267.2
14825.9 11836.3 8843.6 5869.3 3117.5 1163.7 0
4507.3 4951.8 5502.6 6031.9 6393.9 6546.8 6494.2 6283.5 5995.7 5696.3
5414.4 5171.1 4980.1 4876.5 4998.6 5534.6 6559.9 7992.3 9708.4 11567
13427 15255 17116.5 19155.8 22182.4 25290.1 25246.9 23203.7 21159.4 18926.7
16117 12817.8 9584.9 6379.5 3536.8 1373.3 0
4507.3 4967.3 5537.2 6088.4 6460.3 6595.2 6495.9 6213.5 5841.1 5468.9
5138.2 4864.9 4661.2 4576.8 4790.6 5521.1 6796.9 8509.1 10536.5 12761.1
14966.3 17093.7 19162.8 21222.2 24137.9 27081.6 27523.5 25575.5 23280.3 20586.2
17408.1 13799.4 10325.9 6889.7 3955.9 1582.9 0
4507.3 4975.1 5558.1 6119 6490 6611.5 6478.6 6149.3 5728.5 5328.1
4990.2 4719.3 4526.1 4470.8 4765.8 5634.2 7071.9 9009.3 11358.4 13964.4
16554.6 19058.8 21505.5 23875.7 26978.9 29784.6 30144.5 28207.7 25545.6 22282.7
18602.4 14646.3 10770.7 7075.3 4061.2 1591.9 0
4507.3 4982.9 5579.2 6149.5 6519.6 6627.7 6461.3 6085 5615.9 5187.3
4842.4 4573.8 4391 4364.6 4741.1 5747.4 7346.9 9509.5 12180.5 15167.5
18142.8 21023.8 23848.2 26529 29819.8 32487.4 32765.3 30839.9 27810.6 23979.1
19796.6 15493.5 11215.4 7260.7 4166.5 1600.7 0
4507.3 4979.4 5595.2 6164.2 6530.9 6629.4 6440.9 6039.7 5546.7 5110.9
4770.2 4505.5 4327.4 4318.7 4737.3 5806.2 7483.8 9803.2 12679.5 15874
19103.1 22174.8 25217.1 28226.6 31654.6 34183.2 34209.1 31971.1 28439.3 24042.7
19476.7 14943.5 10330.7 6565.4 3609.6 1343.9 0
4507.3 4982.9 5579.2 6149.5 6519.6 6627.7 6461.3 6085 5615.9 5187.3
4842.4 4573.8 4391 4364.6 4741.1 5747.4 7346.9 9509.5 12180.5 15167.5
18142.8 21023.8 23848.2 26529 29819.8 32487.4 32765.3 30839.9 27810.6 23979.1
19796.6 15493.5 11215.4 7260.7 4166.5 1600.7 0
4507.3 4975.1 5558.1 6119 6490 6611.5 6478.6 6149.3 5728.5 5328.1
4990.2 4719.3 4526.1 4470.8 4765.8 5634.2 7071.9 9009.3 11358.4 13964.4
16554.6 19058.8 21505.5 23875.7 26978.9 29784.6 30144.5 28207.7 25545.6 22282.7
18602.4 14646.3 10770.7 7075.3 4061.2 1591.9 0
4507.3 4967.3 5537.2 6088.4 6460.3 6595.2 6495.9 6213.5 5841.1 5468.9
5138.2 4864.9 4661.2 4576.8 4790.6 5521.1 6796.9 8509.1 10536.5 12761.1
14966.3 17093.7 19162.8 21222.2 24137.9 27081.6 27523.5 25575.5 23280.3 20586.2
17408.1 13799.4 10325.9 6889.7 3955.9 1582.9 0
4507.3 4951.8 5502.6 6031.9 6393.9 6546.8 6494.2 6283.5 5995.7 5696.3
5414.4 5171.1 4980.1 4876.5 4998.6 5534.6 6559.9 7992.3 9708.4 11567
13427 15255 17116.5 19155.8 22182.4 25290.1 25246.9 23203.7 21159.4 18926.7
16117 12817.8 9584.9 6379.5 3536.8 1373.3 0
4507.3 4936.2 5468 5975.3 6327.1 6498.3 6492.5 6353.6 6150.3 5923.8
5690.6 5477.2 5299.1 5176.3 5206.9 5548.1 6323 7475.5 8880.5 10372.6
11887.7 13416.3 15070.1 17089.5 20227 23498.8 22970.4 20831.8 19038.2 17267.2
14825.9 11836.3 8843.6 5869.3 3117.5 1163.7 0
4507.3 4910.1 5404.2 5881.4 6216.9 6399.1 6429.8 6352.5 6232.5 6094
5949 5819.3 5720.4 5652.9 5703.4 5999.5 6658.7 7668.9 8965.9 10389.9
11884.7 13500.7 15398.5 17748.1 21045.1 23591.2 22617.2 20666.3 18964 17214.1
14628.9 11554.4 8493.2 5477.7 2784.6 977.9 0
4507.3 4884 5340.6 5787.5 6106.8 6299.4 6367.4 6351.3 6314.7 6264.2
6207.4 6161.6 6141.7 6129.6 6200.2 6450.9 6994.4 7862.3 9051.2 10407.2
11881.8 13584.9 15727 18406.9 21863.1 23683.3 22263.9 20500.6 18890 17160.8
14431.9 11272.5 8142.8 5086.3 2451.7 792.1 0
4507.3 4865.5 5276.2 5683.2 5983.3 6165.7 6252 6273.3 6287.3 6299.8
6319.8 6362.7 6441.3 6539.8 6702.3 7041.8 7636.9 8499.8 9624 10964.4
12569.8 14418 16550.2 18855.4 21166.6 21780.6 20478.1 18802.1 17042.5 15040.7
12237.7 9224.1 6419.8 3908.1 1826.4 582 0
4507.3 4847.1 5212.1 5578.7 5859.8 6031.9 6136.5 6195.3 6260.2 6335.4
6432.3 6563.7 6741 6950.3 7204.5 7632.6 8279.4 9137.3 10196.7 11521.5
13258 15251.3 17373.5 19303.7 20470.3 19877.9 18692.3 17103.7 15195.1 12920.7
10043.6 7176 4696.6 2730.1 1201.2 371.9 0
4507.3 4809.9 5129.9 5443.1 5688.4 5843.5 5940.2 5996.2 6053.3 6124.1
6225.1 6366.2 6550.1 6761.2 7023.6 7401.9 7943.2 8652 9542 10600.2
11869 13201.8 14383.4 15220.9 15430.2 14549 13302.1 11818.3 10199.3 8444.1
6432.1 4501.9 2900.5 1678.7 755.1 247.3 0
4507.3 4772.7 5047.7 5307.7 5517 5655.3 5743.9 5797.2 5846.3 5912.5
6018 6168.5 6359.3 6572.4 6842.5 7171.1 7607 8166.7 8887.4 9678.7
10479.8 11152.3 11393.5 11138.1 10389.9 9220 7911.9 6532.9 5203.4 3967.6
2820.6 1827.8 1104.3 627.5 309.2 122.8 0
4507.3 4733.1 4965.8 5182.5 5351.5 5467.9 5540.5 5575.3 5602.4 5639.1
5705.5 5809.3 5943.7 6083.9 6243.7 6422.8 6650 6947.3 7338.6 7755.4
8142.1 8393.3 8337.9 7948.4 7223.5 6243.4 5243.4 4263.7 3357.1 2566.5
1862.7 1262.2 813.2 500.2 267.4 110.9 0
4507.3 4693.7 4884 5057.3 5186.1 5280.4 5337.1 5353.4 5358.6 5365.5
5392.8 5449.9 5528 5595.5 5645 5674.4 5692.9 5728 5789.7 5832.1
5804.4 5634.1 5282.1 4758.9 4057.2 3266.8 2575 1994.5 1510.8 1165.4
904.9 696.7 522.3 373.2 225.7 98.9 0
4507.3 4653.9 4801.5 4935.3 5038.1 5105.7 5136 5119.9 5075.6 5021.3
4967.7 4931.9 4915.1 4894.3 4855.2 4788.3 4696.1 4601 4512.6 4439.6
4360.1 4225.7 4002.9 3688.8 3281 2792.9 2353.8 1931.8 1528.8 1219.5
954 730.1 536.2 375.7 224.5 97.7 0
4507.3 4614.1 4719.1 4813.4 4889.8 4931 4934.8 4886.4 4792.6 4677.1
4542.7 4413.9 4301.8 4192.8 4065.9 3902.3 3699.5 3474.4 3235.7 3047.2
2915.7 2817.5 2723.7 2618.6 2504.8 2319 2132.6 1868.8 1546.6 1273.8
1003.2 763.6 550 378.4 223.1 96.5 0
4507.3 4576.1 4642.2 4706 4762.9 4787.3 4768.4 4686.3 4544.6 4378.4
4192.8 4023.2 3881.3 3759 3638.8 3497.4 3328.6 3142.3 2944.4 2787.9
2683.9 2615.5 2565.8 2507 2417.1 2260.7 2105.1 1884.2 1617.8 1374.8
1116.3 873.4 643.1 446.9 273.3 116.9 0
4507.3 4538 4565.2 4598.6 4635.6 4643.5 4602 4486.2 4296.6 4079.7
3843.1 3632.4 3460.9 3325.1 3211.8 3092.5 2957.6 2810.2 2653.2 2528.6
2452.2 2413.6 2407.9 2395.5 2329.4 2202.6 2077.6 1899.4 1688.9 1475.7
1229.4 983.3 735.9 515.4 323.4 137.5 0
4507.3 4501.2 4492.6 4499.5 4513.3 4515 4459.7 4318.7 4101.7 3857.8
3615.7 3425.4 3287 3185 3095.1 2990.4 2865 2724.9 2566.7 2417.1
2305.5 2245 2251 2257.1 2238.1 2191.4 2078.9 1895.6 1688.9 1492.6
1307.6 1112.1 889.9 646.9 421.2 178.1 0
4507.3 4460.2 4420.8 4406.6 4413.5 4422.2 4385.3 4272.9 4089.6 3881.5
3679.7 3503.2 3348.1 3212.2 3083.8 2949.3 2801.9 2645.4 2489.7 2350.8
2228.5 2137.4 2089 2059.9 2032.6 2000.8 1933.7 1814 1662.1 1493
1301 1108.7 889.3 654.1 430.7 190.3 0
4507.3 4427 4358.2 4323.2 4325.7 4350.2 4350.9 4285.5 4148.4 3968.5
3780 3600.1 3424.9 3257.6 3096.3 2935.4 2770.6 2603.9 2449.2 2316.9
2198.5 2107.7 2041.9 1991.4 1943.9 1889.7 1815.7 1715.7 1592.2 1445.1
1264.1 1079.1 864.6 642 417.7 185.1 0
4507.3 4394 4295.4 4240 4237.8 4278.6 4316.7 4298 4207.2 4055.5
3880.3 3697 3502 3303.1 3108.9 2921.6 2739.3 2562.4 2408.9 2283
2168.5 2078.1 1995.1 1922.9 1855 1778.9 1697.6 1617.5 1522.4 1397.1
1227.1 1049.5 839.7 629.9 404.7 179.9 0
4507.3 4364 4242.8 4170.9 4168.6 4232.6 4322.9 4373.4 4338.1 4204.9
4014.7 3807.5 3593.7 3376.3 3164.8 2961.7 2768.2 2585.9 2428.7 2301.7
2197.6 2121.8 2057.1 1989.7 1913.6 1816 1711.9 1613 1506.8 1374.3
1205.3 1027.4 821.2 616.8 390 177.1 0
4507.3 4334.3 4190.4 4101.7 4099.4 4186.9 4329.1 4448.8 4469.2 4354.7
4149.2 3917.8 3685.4 3449.6 3220.5 3001.7 2797.1 2609.6 2448.7 2320.2
2226.8 2165.4 2119.1 2056.5 1972.1 1853.2 1726.1 1608.5 1491.2 1351.7
1183.4 1005.2 802.5 603.6 375.3 174.3 0
4507.3 4308.2 4144 4043.4 4036.6 4137.5 4316.3 4488.9 4553.1 4463.8
4256.6 4004 3756.8 3518.1 3288.3 3069.3 2862.4 2671.5 2507.5 2377.8
2281.1 2215.2 2172.7 2119.4 2044.4 1937.5 1816.4 1691.9 1564.6 1409.4
1226.3 1040.2 831.6 601.2 362.9 173.8 0
4507.3 4282.1 4097.7 3984.9 3973.7 4088.4 4303.5 4528.9 4637 4573
4364 4090.1 3828.4 3586.8 3356.2 3137.1 2927.8 2733.6 2566.3 2435.2
2335.3 2264.9 2226.3 2182.4 2116.6 2021.9 1906.9 1775.4 1637.9 1467
1269.2 1074.9 860.5 598.8 350.2 173.3 0
4507.3 4255.8 4055.7 3933.4 3915.7 4028.3 4251.5 4486.8 4617.6 4584.7
4404.2 4134.7 3864.7 3627.1 3404.7 3196.9 2996.7 2808 2643.5 2511.3
2403.4 2328.3 2282 2237.4 2172.5 2081.5 1963.9 1829.5 1684.6 1509.2
1307.4 1107.8 888.1 589.1 323.4 152.9 0
4507.3 4229.7 4013.5 3882 3857.8 3968.5 4199.4 4445 4598.1 4596.3
4444.1 4179.5 3901 3667.6 3453.1 3256.8 3065.7 2882.3 2720.6 2587.4
2471.6 2392 2337.5 2292.5 2228.5 2141.2 2021 1883.5 1731.3 1551.4
1345.6 1140.7 915.8 579.4 296.6 132.3 0
4507.3 4209.4 3981.1 3843.4 3811.8 3909.7 4115.7 4334.1 4471.3 4475.3
4344.9 4108.8 3847.3 3618.1 3417.8 3240.5 3069.6 2902.2 2749.2 2620.3
2513.8 2442 2390.4 2346 2282.2 2190.3 2064.2 1920.9 1765 1584.5
1375.7 1172.3 939.8 630.6 344.5 152.4 0
4507.3 4189 3948.6 3805.1 3765.6 3850.9 4032 4223.3 4344.7 4354.2
4245.7 4038.2 3793.3 3568.4 3382.7 3224.3 3073.4 2922.1 2777.7 2653.2
2556 2492 2443.5 2399.3 2335.8 2239.4 2107.5 1958.2 1798.8 1617.5
1405.8 1203.8 963.7 681.8 392.6 172.6 0
4507.3 4172.6 3925.9 3778.1 3735.5 3812 3972.8 4136.1 4237.8 4244.2
4147.9 3962.3 3739 3525 3342.6 3187.4 3042.1 2895.6 2753.8 2636.6
2554.9 2501 2456 2411.9 2349.6 2252.8 2121.1 1971.5 1811.6 1632.7
1421.7 1218.7 983.4 715.3 434.1 189.4 0
4507.3 4156.2 3903.3 3751.1 3705.1 3773.1 3913.7 4048.9 4131.1 4134
4050.3 3886.3 3684.3 3481.6 3302.6 3150.4 3010.8 2869.4 2730.1 2620
2554.2 2510 2468.4 2424.5 2363.5 2266.1 2134.6 1984.7 1824.3 1647.9
1437.6 1233.5 1003.2 748.9 475.6 206.2 0
4507.3 4143.4 3887.2 3732.6 3687.6 3753.5 3886.5 4008.8 4079.7 4079.9
4003.3 3854.9 3668.2 3471.1 3286.5 3121.2 2968.3 2816.6 2669.8 2566.3
2511.3 2475 2438 2393.7 2333.4 2238.9 2108.5 1960.6 1804.8 1631.7
1429.7 1222.5 998.3 746.8 472.2 202 0
4507.3 4130.6 3871.1 3714.2 3670.1 3734.1 3859.5 3968.5 4028.2 4025.6
3956.4 3823.2 3652 3460.5 3270.6 3092.1 2926.1 2763.9 2609.6 2512.7
2468.4 2440.1 2407.6 2362.9 2303.4 2211.8 2082.4 1936.8 1785.3 1615.4
1421.7 1211 993.6 744.6 468.7 197.5 0
4507.3 4118.8 3858.8 3703.2 3660.8 3726.2 3849.2 3955.4 4011.7 4007.4
3939.3 3815.4 3652 3461.9 3267.2 3076.7 2897.4 2722.2 2560.6 2467.4
2426.6 2402.5 2374.7 2330.4 2269.9 2176.5 2048.2 1904.9 1754.8 1586.4
1397.3 1186.5 960.6 716.7 446.9 186.4 0
4507.3 4106.9 3846.6 3692.3 3651.5 3718.2 3838.8 3942 3995.3 3989.3
3922.3 3807.6 3652 3463.5 3263.7 3061.3 2869 2680.5 2511.7 2422.3
2384.7 2365.2 2341.8 2297.7 2236.3 2141.2 2014.1 1873.1 1724.4 1557.5
1372.9 1161.9 927.4 688.7 425.1 175 0
4507.3 4092.2 3834.5 3684 3647.7 3716.8 3837.9 3940 3990.1 3981.5
3912.3 3805.1 3654.6 3466.1 3262 3052.7 2852.1 2653.2 2480.2 2392
2355.7 2338.4 2317.6 2272.7 2210.4 2110.1 1987.3 1848.9 1696.7 1530.7
1347.3 1141.5 889 664.2 403 164.3 0
4507.3 4106.9 3846.6 3692.3 3651.5 3718.2 3838.8 3942 3995.3 3989.3
3922.3 3807.6 3652 3463.5 3263.7 3061.3 2869 2680.5 2511.7 2422.3
2384.7 2365.2 2341.8 2297.7 2236.3 2141.2 2014.1 1873.1 1724.4 1557.5
1372.9 1161.9 927.4 688.7 425.1 175 0
4507.3 4118.8 3858.8 3703.2 3660.8 3726.2 3849.2 3955.4 4011.7 4007.4
3939.3 3815.4 3652 3461.9 3267.2 3076.7 2897.4 2722.2 2560.6 2467.4
2426.6 2402.5 2374.7 2330.4 2269.9 2176.5 2048.2 1904.9 1754.8 1586.4
1397.3 1186.5 960.6 716.7 446.9 186.4 0
4507.3 4130.6 3871.1 3714.2 3670.1 3734.1 3859.5 3968.5 4028.2 4025.6
3956.4 3823.2 3652 3460.5 3270.6 3092.1 2926.1 2763.9 2609.6 2512.7
2468.4 2440.1 2407.6 2362.9 2303.4 2211.8 2082.4 1936.8 1785.3 1615.4
1421.7 1211 993.6 744.6 468.7 197.5 0
4507.3 4143.4 3887.2 3732.6 3687.6 3753.5 3886.5 4008.8 4079.7 4079.9
4003.3 3854.9 3668.2 3471.1 3286.5 3121.2 2968.3 2816.6 2669.8 2566.3
2511.3 2475 2438 2393.7 2333.4 2238.9 2108.5 1960.6 1804.8 1631.7
1429.7 1222.5 998.3 746.8 472.2 202 0
4507.3 4156.2 3903.3 3751.1 3705.1 3773.1 3913.7 4048.9 4131.1 4134
4050.3 3886.3 3684.3 3481.6 3302.6 3150.4 3010.8 2869.4 2730.1 2620
2554.2 2510 2468.4 2424.5 2363.5 2266.1 2134.6 1984.7 1824.3 1647.9
1437.6 1233.5 1003.2 748.9 475.6 206.2 0
4507.3 4172.6 3925.9 3778.1 3735.5 3812 3972.8 4136.1 4237.8 4244.2
4147.9 3962.3 3739 3525 3342.6 3187.4 3042.1 2895.6 2753.8 2636.6
2554.9 2501 2456 2411.9 2349.6 2252.8 2121.1 1971.5 1811.6 1632.7
1421.7 1218.7 983.4 715.3 434.1 189.4 0
4507.3 4189 3948.6 3805.1 3765.6 3850.9 4032 4223.3 4344.7 4354.2
4245.7 4038.2 3793.3 3568.4 3382.7 3224.3 3073.4 2922.1 2777.7 2653.2
2556 2492 2443.5 2399.3 2335.8 2239.4 2107.5 1958.2 1798.8 1617.5
1405.8 1203.8 963.7 681.8 392.6 172.6 0
4507.3 4209.4 3981.1 3843.4 3811.8 3909.7 4115.7 4334.1 4471.3 4475.3
4344.9 4108.8 3847.3 3618.1 3417.8 3240.5 3069.6 2902.2 2749.2 2620.3
2513.8 2442 2390.4 2346 2282.2 2190.3 2064.2 1920.9 1765 1584.5
1375.7 1172.3 939.8 630.6 344.5 152.4 0
4507.3 4229.7 4013.5 3882 3857.8 3968.5 4199.4 4445 4598.1 4596.3
4444.1 4179.5 3901 3667.6 3453.1 3256.8 3065.7 2882.3 2720.6 2587.4
2471.6 2392 2337.5 2292.5 2228.5 2141.2 2021 1883.5 1731.3 1551.4
1345.6 1140.7 915.8 579.4 296.6 132.3 0
4507.3 4255.8 4055.7 3933.4 3915.7 4028.3 4251.5 4486.8 4617.6 4584.7
4404.2 4134.7 3864.7 3627.1 3404.7 3196.9 2996.7 2808 2643.5 2511.3
2403.4 2328.3 2282 2237.4 2172.5 2081.5 1963.9 1829.5 1684.6 1509.2
1307.4 1107.8 888.1 589.1 323.4 152.9 0
4507.3 4282.1 4097.7 3984.9 3973.7 4088.4 4303.5 4528.9 4637 4573
4364 4090.1 3828.4 3586.8 3356.2 3137.1 2927.8 2733.6 2566.3 2435.2
2335.3 2264.9 2226.3 2182.4 2116.6 2021.9 1906.9 1775.4 1637.9 1467
1269.2 1074.9 860.5 598.8 350.2 173.3 0
4507.3 4308.2 4144 4043.4 4036.6 4137.5 4316.3 4488.9 4553.1 4463.8
4256.6 4004 3756.8 3518.1 3288.3 3069.3 2862.4 2671.5 2507.5 2377.8
2281.1 2215.2 2172.7 2119.4 2044.4 1937.5 1816.4 1691.9 1564.6 1409.4
1226.3 1040.2 831.6 601.2 362.9 173.8 0
4507.3 4334.3 4190.4 4101.7 4099.4 4186.9 4329.1 4448.8 4469.2 4354.7
4149.2 3917.8 3685.4 3449.6 3220.5 3001.7 2797.1 2609.6 2448.7 2320.2
2226.8 2165.4 2119.1 2056.5 1972.1 1853.2 1726.1 1608.5 1491.2 1351.7
1183.4 1005.2 802.5 603.6 375.3 174.3 0
4507.3 4364 4242.8 4170.9 4168.6 4232.6 4322.9 4373.4 4338.1 4204.9
4014.7 3807.5 3593.7 3376.3 3164.8 2961.7 2768.2 2585.9 2428.7 2301.7
2197.6 2121.8 2057.1 1989.7 1913.6 1816 1711.9 1613 1506.8 1374.3
1205.3 1027.4 821.2 616.8 390 177.1 0
4507.3 4394 4295.4 4240 4237.8 4278.6 4316.7 4298 4207.2 4055.5
3880.3 3697 3502 3303.1 3108.9 2921.6 2739.3 2562.4 2408.9 2283
2168.5 2078.1 1995.1 1922.9 1855 1778.9 1697.6 1617.5 1522.4 1397.1
1227.1 1049.5 839.7 629.9 404.7 179.9 0
4507.3 4427 4358.2 4323.2 4325.7 4350.2 4350.9 4285.5 4148.4 3968.5
3780 3600.1 3424.9 3257.6 3096.3 2935.4 2770.6 2603.9 2449.2 2316.9
2198.5 2107.7 2041.9 1991.4 1943.9 1889.7 1815.7 1715.7 1592.2 1445.1
1264.1 1079.1 864.6 642 417.7 185.1 0
4507.3 4460.2 4420.8 4406.6 4413.5 4422.2 4385.3 4272.9 4089.6 3881.5
3679.7 3503.2 3348.1 3212.2 3083.8 2949.3 2801.9 2645.4 2489.7 2350.8
2228.5 2137.4 2089 2059.9 2032.6 2000.8 1933.7 1814 1662.1 1493
1301 1108.7 889.3 654.1 430.7 190.3 0
4507.3 4501.2 4492.6 4499.5 4513.3 4515 4459.7 4318.7 4101.7 3857.8
3615.7 3425.4 3287 3185 3095.1 2990.4 2865 2724.9 2566.7 2417.1
2305.5 2245 2251 2257.1 2238.1 2191.4 2078.9 1895.6 1688.9 1492.6
1307.6 1112.1 889.9 646.9 421.2 178.1 0
4507.3 4538 4565.2 4598.6 4635.6 4643.5 4602 4486.2 4296.6 4079.7
3843.1 3632.4 3460.9 3325.1 3211.8 3092.5 2957.6 2810.2 2653.2 2528.6
2452.2 2413.6 2407.9 2395.5 2329.4 2202.6 2077.6 1899.4 1688.9 1475.7
1229.4 983.3 735.9 515.4 323.4 137.5 0
4507.3 4576.1 4642.2 4706 4762.9 4787.3 4768.4 4686.3 4544.6 4378.4
4192.8 4023.2 3881.3 3759 3638.8 3497.4 3328.6 3142.3 2944.4 2787.9
2683.9 2615.5 2565.8 2507 2417.1 2260.7 2105.1 1884.2 1617.8 1374.8
1116.3 873.4 643.1 446.9 273.3 116.9 0
4507.3 4614.1 4719.1 4813.4 4889.8 4931 4934.8 4886.4 4792.6 4677.1
4542.7 4413.9 4301.8 4192.8 4065.9 3902.3 3699.5 3474.4 3235.7 3047.2
2915.7 2817.5 2723.7 2618.6 2504.8 2319 2132.6 1868.8 1546.6 1273.8
1003.2 763.6 550 378.4 223.1 96.5 0
4507.3 4653.9 4801.5 4935.3 5038.1 5105.7 5136 5119.9 5075.6 5021.3
4967.7 4931.9 4915.1 4894.3 4855.2 4788.3 4696.1 4601 4512.6 4439.6
4360.1 4225.7 4002.9 3688.8 3281 2792.9 2353.8 1931.8 1528.8 1219.5
954 730.1 536.2 375.7 224.5 97.7 0
4507.3 4693.7 4884 5057.3 5186.1 5280.4 5337.1 5353.4 5358.6 5365.5
5392.8 5449.9 5528 5595.5 5645 5674.4 5692.9 5728 5789.7 5832.1
5804.4 5634.1 5282.1 4758.9 4057.2 3266.8 2575 1994.5 1510.8 1165.4
904.9 696.7 522.3 373.2 225.7 98.9 0
4507.3 4733.1 4965.8 5182.5 5351.5 5467.9 5540.5 5575.3 5602.4 5639.1
5705.5 5809.3 5943.7 6083.9 6243.7 6422.8 6650 6947.3 7338.6 7755.4
8142.1 8393.3 8337.9 7948.4 7223.5 6243.4 5243.4 4263.7 3357.1 2566.5
1862.7 1262.2 813.2 500.2 267.4 110.9 0
4507.3 4772.7 5047.7 5307.7 5517 5655.3 5743.9 5797.2 5846.3 5912.5
6018 6168.5 6359.3 6572.4 6842.5 7171.1 7607 8166.7 8887.4 9678.7
10479.8 11152.3 11393.5 11138.1 10389.9 9220 7911.9 6532.9 5203.4 3967.6
2820.6 1827.8 1104.3 627.5 309.2 122.8 0
4507.3 4809.9 5129.9 5443.1 5688.4 5843.5 5940.2 5996.2 6053.3 6124.1
6225.1 6366.2 6550.1 6761.2 7023.6 7401.9 7943.2 8652 9542 10600.2
11869 13201.8 14383.4 15220.9 15430.2 14549 13302.1 11818.3 10199.3 8444.1
6432.1 4501.9 2900.5 1678.7 755.1 247.3 0
4507.3 4847.1 5212.1 5578.7 5859.8 6031.9 6136.5 6195.3 6260.2 6335.4
6432.3 6563.7 6741 6950.3 7204.5 7632.6 8279.4 9137.3 10196.7 11521.5
13258 15251.3 17373.5 19303.7 20470.3 19877.9 18692.3 17103.7 15195.1 12920.7
10043.6 7176 4696.6 2730.1 1201.2 371.9 0
